IESNA:LM-63-2002
[TEST]P955613
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8C-735-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 70 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]60341
TILT=NONE
208 -1 1 37 73 1 1 1.5 1.5 0
1 1 399.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
8297.4 8923.1 9594.9 10269.9 10787.3 11104.1 11296.7 11405 11524.4 11662.9
11841.2 12083.1 12409.5 12794.8 13262.8 14050.8 15241.6 16820.9 18771.1 21210
24406.7 28076.2 31982.9 35536.2 37683.8 36593.3 34410.7 31486.2 27972.7 23785.8
18489.3 13210.3 8646.1 5025.9 2211.3 684.6 0
8297.4 8956.8 9713 10462.2 11014.6 11350.5 11509.4 11548.6 11574.3 11597.3
11634.2 11713.2 11857.7 12039.2 12338.2 12963.2 14058.8 15647.3 17716.8 20184.4
23139.8 26542.2 30467.3 34710.9 38965.7 40096 37698.1 34612.9 31373.5 27688.4
22528.4 16980.7 11818.2 7194.5 3362.3 1071.4 0
8297.4 8990.9 9831.4 10654.2 11241.9 11596.6 11721.8 11692.1 11624.6 11531.7
11427.2 11342.9 11306.3 11284 11413.9 11875.5 12875.9 14473.7 16662.3 19158.5
21873.2 25008.4 28951.8 33885.3 40247.8 43598.6 40985.6 37739.5 34774.6 31591.3
26567.6 20751.5 14990.1 9363.4 4513.3 1458.3 0
8297.4 9039 9948.6 10827.1 11444.8 11780 11836.7 11694.4 11473.4 11218.4
10951.6 10712.8 10530.6 10406.5 10499.4 11044.5 12257.9 14117.7 16505.3 19126.7
21878.6 24853.4 28347.1 32672.6 38741.8 43428.9 41636 38044.5 34910.9 31689.3
26930.3 21270.5 15635.2 10083.9 5126.2 1800.2 0
8297.4 9087 10066.1 11000 11647.6 11962.8 11952 11696.3 11322.2 10905.1
10475.9 10083 9755 9529 9585.3 10213.5 11639.9 13761.7 16348.1 19094.9
21884 24698 27742.5 31460.1 37235.8 43258.9 42286.2 38349.2 35047.5 31787.1
27292.9 21789.4 16280.2 10804.8 5739.1 2142.2 0
8297.4 9115.7 10129.8 11104.1 11770.5 12051.9 11955.1 11567.3 11037.5 10486.4
9967.4 9519.4 9167.9 8977.2 9202 10188.7 12076.1 14713.1 17872.2 21293.7
24717.7 28082.9 31509.8 35264 40835.6 46556.5 46476.9 42715.7 38952.3 34842.1
29669.8 23596.3 17644.9 11744 6510.9 2528.1 0
8297.4 9144.3 10193.5 11208.2 11892.7 12141.1 11958.3 11438.4 10752.9 10067.7
9458.9 8955.9 8580.8 8425.4 8818.9 10163.8 12512.3 15664.5 19396.7 23491.9
27551.5 31467.7 35276.7 39067.9 44435.4 49854.5 50668 47081.9 42856.8 37897.1
32046.6 25403.2 19008.9 12683.3 7282.4 2914 0
8297.4 9158.7 10232 11264.5 11947.5 12171 11926.5 11320.3 10545.6 9808.5
9186.4 8687.8 8332.1 8230.2 8773.4 10372.1 13018.6 16585.3 20909.7 25707
30475.3 35085.4 39589.4 43952.7 49665.4 54830.4 55493 51927.6 47026.8 41020.3
34245.1 26962.4 19827.8 13025 7476.3 2930.5 0
8297.4 9173 10270.8 11320.6 12001.9 12200.9 11894.6 11201.8 10338.3 9549.3
8914.5 8420 8083.4 8034.7 8727.9 10580.3 13524.8 17506.1 22423.1 27921.8
33399.1 38702.7 43902.1 48837.2 54895.3 59806 60317.6 56773.2 51196.5 44143.1
36443.6 28521.9 20646.4 13366.3 7670.2 2946.8 0
8297.4 9166.6 10300.1 11347.6 12022.6 12204.1 11857.1 11118.4 10211 9408.6
8781.4 8294.2 7966.3 7950.4 8720.9 10688.6 13777 18046.7 23341.6 29222.4
35166.9 40821.6 46422.2 51962.3 58272.9 62927.8 62975.6 58855.6 52353.9 44260.3
35854.6 27509.4 19017.8 12086.3 6644.9 2473.9 0
8297.4 9173 10270.8 11320.6 12001.9 12200.9 11894.6 11201.8 10338.3 9549.3
8914.5 8420 8083.4 8034.7 8727.9 10580.3 13524.8 17506.1 22423.1 27921.8
33399.1 38702.7 43902.1 48837.2 54895.3 59806 60317.6 56773.2 51196.5 44143.1
36443.6 28521.9 20646.4 13366.3 7670.2 2946.8 0
8297.4 9158.7 10232 11264.5 11947.5 12171 11926.5 11320.3 10545.6 9808.5
9186.4 8687.8 8332.1 8230.2 8773.4 10372.1 13018.6 16585.3 20909.7 25707
30475.3 35085.4 39589.4 43952.7 49665.4 54830.4 55493 51927.6 47026.8 41020.3
34245.1 26962.4 19827.8 13025 7476.3 2930.5 0
8297.4 9144.3 10193.5 11208.2 11892.7 12141.1 11958.3 11438.4 10752.9 10067.7
9458.9 8955.9 8580.8 8425.4 8818.9 10163.8 12512.3 15664.5 19396.7 23491.9
27551.5 31467.7 35276.7 39067.9 44435.4 49854.5 50668 47081.9 42856.8 37897.1
32046.6 25403.2 19008.9 12683.3 7282.4 2914 0
8297.4 9115.7 10129.8 11104.1 11770.5 12051.9 11955.1 11567.3 11037.5 10486.4
9967.4 9519.4 9167.9 8977.2 9202 10188.7 12076.1 14713.1 17872.2 21293.7
24717.7 28082.9 31509.8 35264 40835.6 46556.5 46476.9 42715.7 38952.3 34842.1
29669.8 23596.3 17644.9 11744 6510.9 2528.1 0
8297.4 9087 10066.1 11000 11647.6 11962.8 11952 11696.3 11322.2 10905.1
10475.9 10083 9755 9529 9585.3 10213.5 11639.9 13761.7 16348.1 19094.9
21884 24698 27742.5 31460.1 37235.8 43258.9 42286.2 38349.2 35047.5 31787.1
27292.9 21789.4 16280.2 10804.8 5739.1 2142.2 0
8297.4 9039 9948.6 10827.1 11444.8 11780 11836.7 11694.4 11473.4 11218.4
10951.6 10712.8 10530.6 10406.5 10499.4 11044.5 12257.9 14117.7 16505.3 19126.7
21878.6 24853.4 28347.1 32672.6 38741.8 43428.9 41636 38044.5 34910.9 31689.3
26930.3 21270.5 15635.2 10083.9 5126.2 1800.2 0
8297.4 8990.9 9831.4 10654.2 11241.9 11596.6 11721.8 11692.1 11624.6 11531.7
11427.2 11342.9 11306.3 11284 11413.9 11875.5 12875.9 14473.7 16662.3 19158.5
21873.2 25008.4 28951.8 33885.3 40247.8 43598.6 40985.6 37739.5 34774.6 31591.3
26567.6 20751.5 14990.1 9363.4 4513.3 1458.3 0
8297.4 8956.8 9713 10462.2 11014.6 11350.5 11509.4 11548.6 11574.3 11597.3
11634.2 11713.2 11857.7 12039.2 12338.2 12963.2 14058.8 15647.3 17716.8 20184.4
23139.8 26542.2 30467.3 34710.9 38965.7 40096 37698.1 34612.9 31373.5 27688.4
22528.4 16980.7 11818.2 7194.5 3362.3 1071.4 0
8297.4 8923.1 9594.9 10269.9 10787.3 11104.1 11296.7 11405 11524.4 11662.9
11841.2 12083.1 12409.5 12794.8 13262.8 14050.8 15241.6 16820.9 18771.1 21210
24406.7 28076.2 31982.9 35536.2 37683.8 36593.3 34410.7 31486.2 27972.7 23785.8
18489.3 13210.3 8646.1 5025.9 2211.3 684.6 0
8297.4 8854.6 9443.6 10020.2 10471.7 10757.3 10935.3 11038.5 11143.6 11273.8
11459.7 11719.5 12058 12446.7 12929.8 13626.1 14622.7 15927.5 17565.9 19513.9
21849.6 24303.2 26478.5 28020.1 28405.4 26783.2 24487.9 21756.3 18775.8 15544.7
11840.8 8287.5 5339.5 3090.4 1390.1 455.3 0
8297.4 8786.1 9292.4 9770.9 10156.2 10410.9 10573.9 10672 10762.4 10884.4
11078.6 11355.6 11706.8 12099.1 12596.4 13201.3 14003.7 15034 16360.8 17817.5
19292.3 20530.2 20974.4 20504.1 19126.7 16973.1 14565 12026.5 9579 7304
5192.4 3364.8 2033 1155.1 569.3 226.1 0
8297.4 8713.2 9141.5 9540.4 9851.5 10065.8 10199.5 10263.5 10313.5 10381
10503.3 10694.3 10941.7 11199.9 11494.1 11823.6 12242 12789.3 13509.6 14276.9
14988.8 15451.1 15349.2 14632.2 13297.8 11493.5 9652.5 7849.1 6180.1 4724.7
3429.1 2323.7 1497.1 920.8 492.2 204.1 0
8297.4 8640.6 8990.9 9309.9 9547.1 9720.6 9825.1 9855 9864.6 9877.3
9927.6 10032.7 10176.6 10300.8 10391.8 10445.9 10480 10544.6 10658.3 10736.3
10685.4 10371.8 9723.8 8760.7 7468.9 6013.9 4740.3 3671.7 2781.2 2145.4
1665.8 1282.5 961.6 687.1 415.5 182.1 0
8297.4 8567.4 8839 9085.4 9274.6 9399.1 9454.8 9425.2 9343.7 9243.7
9145 9079.1 9048.2 9010 8938 8814.8 8645.1 8470 8307.3 8172.9
8026.5 7779.1 7369 6790.8 6040 5141.5 4333.1 3556.2 2814.3 2245
1756.3 1344 987 691.6 413.3 179.9 0
8297.4 8494.2 8687.4 8861 9001.7 9077.5 9084.5 8995.3 8822.8 8610.1
8362.7 8125.5 7919.2 7718.6 7484.9 7183.7 6810.5 6395.9 5956.6 5609.5
5367.5 5186.7 5014.1 4820.5 4611 4269.1 3925.8 3440.3 2847.1 2345
1846.7 1405.7 1012.5 696.7 410.7 177.7 0
8297.4 8424.1 8545.8 8663.2 8768 8812.9 8778.2 8626.9 8366.2 8060.2
7718.6 7406.2 7145.1 6920 6698.7 6438.3 6127.5 5784.6 5420.4 5132.2
4940.9 4814.8 4723.4 4615.2 4449.6 4161.8 3875.2 3468.6 2978.3 2530.9
2054.9 1607.9 1183.8 822.7 503.1 215.2 0
8297.4 8354.1 8404.1 8465.5 8533.7 8548.3 8471.9 8258.6 7909.6 7510.3
7074.8 6687 6371.1 6121.2 5912.6 5692.9 5444.6 5173.3 4884.2 4655
4514.2 4443.2 4432.7 4409.8 4288.2 4054.8 3824.6 3496.6 3109.1 2716.6
2263.2 1810.1 1354.8 948.8 595.4 253.1 0
8297.4 8286.3 8270.3 8283.1 8308.6 8311.7 8209.8 7950.4 7550.8 7101.8
6656.1 6305.8 6051.1 5863.3 5697.7 5505.1 5274.2 5016.3 4725 4449.6
4244.2 4132.8 4143.9 4155.1 4120 4034.1 3827.1 3489.6 3109.1 2747.8
2407.1 2047.3 1638.1 1190.8 775.3 327.9 0
8297.4 8210.8 8138.2 8112.1 8124.8 8140.8 8072.9 7866 7528.5 7145.4
6773.9 6449.1 6163.5 5913.3 5677 5429.3 5158 4869.9 4583.3 4327.6
4102.5 3934.7 3845.6 3792.1 3741.8 3683.2 3559.7 3339.3 3059.8 2748.4
2395 2040.9 1637.2 1204.2 792.8 350.2 0
8297.4 8149.7 8022.9 7958.6 7963.1 8008.3 8009.6 7889.2 7636.7 7305.6
6958.6 6627.4 6304.9 5997 5699.9 5403.8 5100.4 4793.5 4508.8 4265.2
4047.1 3880 3759 3666 3578.5 3478.8 3342.5 3158.5 2931.2 2660.2
2327.2 1986.5 1591.7 1181.9 768.9 340.7 0
8297.4 8088.9 7907.4 7805.5 7801.3 7876.5 7946.5 7912.1 7745 7465.8
7143.2 6805.7 6446.9 6080.7 5723.2 5378.4 5042.8 4717 4434.6 4202.8
3992.1 3825.5 3672.7 3539.9 3414.8 3274.7 3125.1 2977.6 2802.5 2572
2259 1932 1545.8 1159.6 745 331.1 0
8297.4 8033.8 7810.6 7678.1 7674 7791.8 7958 8051 7986 7740.9
7390.6 7009.2 6615.6 6215.4 5826 5452.2 5095.9 4760.3 4470.9 4237.2
4045.5 3906.1 3787 3662.8 3522.7 3343.2 3151.5 2969.4 2773.9 2530
2218.9 1891.3 1511.7 1135.4 718 326 0
8297.4 7979 7714.1 7550.8 7546.6 7707.7 7969.5 8189.8 8227.4 8016.6
7638.3 7212.3 6784.4 6350.4 5928.5 5525.8 5149.1 4804 4507.9 4271.3
4099.4 3986.3 3901 3785.7 3630.4 3411.6 3177.6 2961.1 2745.2 2488.3
2178.5 1850.5 1477.4 1111.2 690.9 320.9 0
8297.4 7930.9 7628.8 7443.5 7431.1 7616.7 7945.9 8263.7 8381.8 8217.5
7836.1 7370.9 6915.9 6476.5 6053.4 5650.3 5269.5 4917.9 4616.1 4377.3
4199.3 4078 3999.7 3901.6 3763.4 3566.7 3343.8 3114.6 2880.2 2594.6
2257.4 1914.8 1530.8 1106.7 668 320 0
8297.4 7882.9 7543.4 7335.9 7315.2 7526.3 7922.3 8337.2 8536.2 8418.4
8033.8 7529.4 7047.7 6602.9 6178.5 5775.1 5389.8 5032.3 4724.4 4483
4299 4169.4 4098.4 4017.5 3896.5 3722.1 3510.3 3268.3 3015.2 2700.6
2336.4 1978.8 1584 1102.3 644.8 319 0
8297.4 7834.5 7466.1 7241 7208.5 7415.8 7826.5 8259.8 8500.5 8440
8107.6 7611.6 7114.6 6677.1 6267.6 5885.2 5516.5 5169.2 4866.4 4623.1
4424.4 4286.3 4200.9 4118.8 3999.4 3831.9 3615.4 3368 3101.2 2778.3
2406.8 2039.3 1635 1084.5 595.4 281.5 0
8297.4 7786.4 7388.4 7146.4 7101.8 7305.6 7730.7 8182.8 8464.6 8461.4
8181.2 7694 7181.4 6751.6 6356.8 5995.4 5643.6 5306.1 5008.4 4763.2
4549.9 4403.4 4303.1 4220.3 4102.5 3941.7 3720.5 3467.3 3187.1 2856
2477.1 2099.8 1685.9 1066.6 546 243.6 0
8297.4 7749.1 7328.8 7075.4 7017.1 7197.3 7576.6 7978.7 8231.2 8238.5
7998.4 7563.8 7082.4 6660.5 6291.8 5965.5 5650.9 5342.7 5060.9 4823.7
4627.6 4495.4 4400.6 4318.7 4201.2 4032.2 3800.1 3536.1 3249.2 2916.8
2532.5 2158.1 1730.2 1160.9 634.2 280.5 0
8297.4 7711.6 7269 7004.7 6932.1 7089.1 7422.5 7774.6 7998.1 8015.6
7816 7433.9 6983.1 6569.2 6227.2 5935.5 5657.9 5379.3 5113.4 4884.2
4705.3 4587.5 4498.3 4416.8 4299.9 4122.6 3879.7 3604.9 3311.3 2977.6
2587.9 2216 1774.1 1255.1 722.8 317.8 0
8297.4 7681.3 7227.3 6955 6876.7 7017.5 7313.6 7614.1 7801.3 7813.1
7635.8 7294.1 6883.1 6489.2 6153.3 5867.7 5600.3 5330.6 5069.5 4853.6
4703.3 4604 4521.2 4440 4325.4 4147.1 3904.8 3629.4 3334.9 3005.7
2617.2 2243.4 1810.4 1316.9 799.2 348.6 0
8297.4 7651.1 7185.6 6905.4 6820.7 6945.8 7204.7 7453.7 7604.9 7610.3
7456.2 7154.4 6782.5 6409.3 6079.8 5799.6 5542.6 5282.2 5025.9 4823.1
4702.1 4620.6 4544.2 4463.3 4350.9 4171.6 3929.6 3653.6 3358.4 3033.7
2646.5 2270.8 1846.7 1378.7 875.6 379.5 0
8297.4 7627.5 7156 6871.3 6788.5 6909.8 7154.7 7379.8 7510.3 7510.6
7369.6 7096.4 6752.9 6389.9 6050.2 5745.8 5464.3 5185.1 4914.8 4724.4
4623.1 4556.3 4488.1 4406.6 4295.5 4121.6 3881.6 3609.3 3322.5 3003.8
2631.9 2250.4 1837.8 1374.8 869.2 371.9 0
8297.4 7603.9 7126.3 6837.6 6756.4 6874.2 7105 7305.6 7415.4 7410.7
7283.3 7038.1 6722.9 6370.5 6020.9 5692.3 5386.6 5088 4804 4625.7
4544.2 4491.9 4432.1 4349.9 4240.4 4071.7 3833.5 3565.4 3286.5 2973.8
2617.2 2229.4 1829.2 1370.7 862.9 363.6 0
8297.4 7582.3 7103.7 6817.2 6739.2 6859.5 7085.9 7281.4 7385.2 7377.2
7251.8 7023.8 6722.9 6373 6014.5 5664 5333.8 5011.2 4713.9 4542.2
4467.1 4422.8 4371.6 4290.1 4178.6 4006.7 3770.4 3506.8 3230.4 2920.3
2572.3 2184.2 1768.4 1319.4 822.7 343.2 0
8297.4 7560.3 7081.1 6797.1 6722 6844.9 7066.8 7256.9 7355 7343.8
7220.6 7009.5 6722.9 6375.9 6008.1 5635.6 5281.6 4934.5 4623.8 4459.1
4390 4354.1 4311.1 4229.9 4116.9 3941.7 3707.7 3448.2 3174.4 2867.2
2527.4 2139 1707.2 1267.9 782.6 322.2 0
8297.4 7533.3 7058.8 6781.8 6715 6842.3 7065.2 7253.1 7345.4 7329.5
7202.1 7004.7 6727.7 6380.7 6005 5619.7 5250.4 4884.2 4565.8 4403.4
4336.6 4304.7 4266.5 4183.7 4069.1 3884.4 3658.4 3403.7 3123.5 2817.8
2480.3 2101.4 1636.6 1222.6 741.9 302.5 0
8297.4 7560.3 7081.1 6797.1 6722 6844.9 7066.8 7256.9 7355 7343.8
7220.6 7009.5 6722.9 6375.9 6008.1 5635.6 5281.6 4934.5 4623.8 4459.1
4390 4354.1 4311.1 4229.9 4116.9 3941.7 3707.7 3448.2 3174.4 2867.2
2527.4 2139 1707.2 1267.9 782.6 322.2 0
8297.4 7582.3 7103.7 6817.2 6739.2 6859.5 7085.9 7281.4 7385.2 7377.2
7251.8 7023.8 6722.9 6373 6014.5 5664 5333.8 5011.2 4713.9 4542.2
4467.1 4422.8 4371.6 4290.1 4178.6 4006.7 3770.4 3506.8 3230.4 2920.3
2572.3 2184.2 1768.4 1319.4 822.7 343.2 0
8297.4 7603.9 7126.3 6837.6 6756.4 6874.2 7105 7305.6 7415.4 7410.7
7283.3 7038.1 6722.9 6370.5 6020.9 5692.3 5386.6 5088 4804 4625.7
4544.2 4491.9 4432.1 4349.9 4240.4 4071.7 3833.5 3565.4 3286.5 2973.8
2617.2 2229.4 1829.2 1370.7 862.9 363.6 0
8297.4 7627.5 7156 6871.3 6788.5 6909.8 7154.7 7379.8 7510.3 7510.6
7369.6 7096.4 6752.9 6389.9 6050.2 5745.8 5464.3 5185.1 4914.8 4724.4
4623.1 4556.3 4488.1 4406.6 4295.5 4121.6 3881.6 3609.3 3322.5 3003.8
2631.9 2250.4 1837.8 1374.8 869.2 371.9 0
8297.4 7651.1 7185.6 6905.4 6820.7 6945.8 7204.7 7453.7 7604.9 7610.3
7456.2 7154.4 6782.5 6409.3 6079.8 5799.6 5542.6 5282.2 5025.9 4823.1
4702.1 4620.6 4544.2 4463.3 4350.9 4171.6 3929.6 3653.6 3358.4 3033.7
2646.5 2270.8 1846.7 1378.7 875.6 379.5 0
8297.4 7681.3 7227.3 6955 6876.7 7017.5 7313.6 7614.1 7801.3 7813.1
7635.8 7294.1 6883.1 6489.2 6153.3 5867.7 5600.3 5330.6 5069.5 4853.6
4703.3 4604 4521.2 4440 4325.4 4147.1 3904.8 3629.4 3334.9 3005.7
2617.2 2243.4 1810.4 1316.9 799.2 348.6 0
8297.4 7711.6 7269 7004.7 6932.1 7089.1 7422.5 7774.6 7998.1 8015.6
7816 7433.9 6983.1 6569.2 6227.2 5935.5 5657.9 5379.3 5113.4 4884.2
4705.3 4587.5 4498.3 4416.8 4299.9 4122.6 3879.7 3604.9 3311.3 2977.6
2587.9 2216 1774.1 1255.1 722.8 317.8 0
8297.4 7749.1 7328.8 7075.4 7017.1 7197.3 7576.6 7978.7 8231.2 8238.5
7998.4 7563.8 7082.4 6660.5 6291.8 5965.5 5650.9 5342.7 5060.9 4823.7
4627.6 4495.4 4400.6 4318.7 4201.2 4032.2 3800.1 3536.1 3249.2 2916.8
2532.5 2158.1 1730.2 1160.9 634.2 280.5 0
8297.4 7786.4 7388.4 7146.4 7101.8 7305.6 7730.7 8182.8 8464.6 8461.4
8181.2 7694 7181.4 6751.6 6356.8 5995.4 5643.6 5306.1 5008.4 4763.2
4549.9 4403.4 4303.1 4220.3 4102.5 3941.7 3720.5 3467.3 3187.1 2856
2477.1 2099.8 1685.9 1066.6 546 243.6 0
8297.4 7834.5 7466.1 7241 7208.5 7415.8 7826.5 8259.8 8500.5 8440
8107.6 7611.6 7114.6 6677.1 6267.6 5885.2 5516.5 5169.2 4866.4 4623.1
4424.4 4286.3 4200.9 4118.8 3999.4 3831.9 3615.4 3368 3101.2 2778.3
2406.8 2039.3 1635 1084.5 595.4 281.5 0
8297.4 7882.9 7543.4 7335.9 7315.2 7526.3 7922.3 8337.2 8536.2 8418.4
8033.8 7529.4 7047.7 6602.9 6178.5 5775.1 5389.8 5032.3 4724.4 4483
4299 4169.4 4098.4 4017.5 3896.5 3722.1 3510.3 3268.3 3015.2 2700.6
2336.4 1978.8 1584 1102.3 644.8 319 0
8297.4 7930.9 7628.8 7443.5 7431.1 7616.7 7945.9 8263.7 8381.8 8217.5
7836.1 7370.9 6915.9 6476.5 6053.4 5650.3 5269.5 4917.9 4616.1 4377.3
4199.3 4078 3999.7 3901.6 3763.4 3566.7 3343.8 3114.6 2880.2 2594.6
2257.4 1914.8 1530.8 1106.7 668 320 0
8297.4 7979 7714.1 7550.8 7546.6 7707.7 7969.5 8189.8 8227.4 8016.6
7638.3 7212.3 6784.4 6350.4 5928.5 5525.8 5149.1 4804 4507.9 4271.3
4099.4 3986.3 3901 3785.7 3630.4 3411.6 3177.6 2961.1 2745.2 2488.3
2178.5 1850.5 1477.4 1111.2 690.9 320.9 0
8297.4 8033.8 7810.6 7678.1 7674 7791.8 7958 8051 7986 7740.9
7390.6 7009.2 6615.6 6215.4 5826 5452.2 5095.9 4760.3 4470.9 4237.2
4045.5 3906.1 3787 3662.8 3522.7 3343.2 3151.5 2969.4 2773.9 2530
2218.9 1891.3 1511.7 1135.4 718 326 0
8297.4 8088.9 7907.4 7805.5 7801.3 7876.5 7946.5 7912.1 7745 7465.8
7143.2 6805.7 6446.9 6080.7 5723.2 5378.4 5042.8 4717 4434.6 4202.8
3992.1 3825.5 3672.7 3539.9 3414.8 3274.7 3125.1 2977.6 2802.5 2572
2259 1932 1545.8 1159.6 745 331.1 0
8297.4 8149.7 8022.9 7958.6 7963.1 8008.3 8009.6 7889.2 7636.7 7305.6
6958.6 6627.4 6304.9 5997 5699.9 5403.8 5100.4 4793.5 4508.8 4265.2
4047.1 3880 3759 3666 3578.5 3478.8 3342.5 3158.5 2931.2 2660.2
2327.2 1986.5 1591.7 1181.9 768.9 340.7 0
8297.4 8210.8 8138.2 8112.1 8124.8 8140.8 8072.9 7866 7528.5 7145.4
6773.9 6449.1 6163.5 5913.3 5677 5429.3 5158 4869.9 4583.3 4327.6
4102.5 3934.7 3845.6 3792.1 3741.8 3683.2 3559.7 3339.3 3059.8 2748.4
2395 2040.9 1637.2 1204.2 792.8 350.2 0
8297.4 8286.3 8270.3 8283.1 8308.6 8311.7 8209.8 7950.4 7550.8 7101.8
6656.1 6305.8 6051.1 5863.3 5697.7 5505.1 5274.2 5016.3 4725 4449.6
4244.2 4132.8 4143.9 4155.1 4120 4034.1 3827.1 3489.6 3109.1 2747.8
2407.1 2047.3 1638.1 1190.8 775.3 327.9 0
8297.4 8354.1 8404.1 8465.5 8533.7 8548.3 8471.9 8258.6 7909.6 7510.3
7074.8 6687 6371.1 6121.2 5912.6 5692.9 5444.6 5173.3 4884.2 4655
4514.2 4443.2 4432.7 4409.8 4288.2 4054.8 3824.6 3496.6 3109.1 2716.6
2263.2 1810.1 1354.8 948.8 595.4 253.1 0
8297.4 8424.1 8545.8 8663.2 8768 8812.9 8778.2 8626.9 8366.2 8060.2
7718.6 7406.2 7145.1 6920 6698.7 6438.3 6127.5 5784.6 5420.4 5132.2
4940.9 4814.8 4723.4 4615.2 4449.6 4161.8 3875.2 3468.6 2978.3 2530.9
2054.9 1607.9 1183.8 822.7 503.1 215.2 0
8297.4 8494.2 8687.4 8861 9001.7 9077.5 9084.5 8995.3 8822.8 8610.1
8362.7 8125.5 7919.2 7718.6 7484.9 7183.7 6810.5 6395.9 5956.6 5609.5
5367.5 5186.7 5014.1 4820.5 4611 4269.1 3925.8 3440.3 2847.1 2345
1846.7 1405.7 1012.5 696.7 410.7 177.7 0
8297.4 8567.4 8839 9085.4 9274.6 9399.1 9454.8 9425.2 9343.7 9243.7
9145 9079.1 9048.2 9010 8938 8814.8 8645.1 8470 8307.3 8172.9
8026.5 7779.1 7369 6790.8 6040 5141.5 4333.1 3556.2 2814.3 2245
1756.3 1344 987 691.6 413.3 179.9 0
8297.4 8640.6 8990.9 9309.9 9547.1 9720.6 9825.1 9855 9864.6 9877.3
9927.6 10032.7 10176.6 10300.8 10391.8 10445.9 10480 10544.6 10658.3 10736.3
10685.4 10371.8 9723.8 8760.7 7468.9 6013.9 4740.3 3671.7 2781.2 2145.4
1665.8 1282.5 961.6 687.1 415.5 182.1 0
8297.4 8713.2 9141.5 9540.4 9851.5 10065.8 10199.5 10263.5 10313.5 10381
10503.3 10694.3 10941.7 11199.9 11494.1 11823.6 12242 12789.3 13509.6 14276.9
14988.8 15451.1 15349.2 14632.2 13297.8 11493.5 9652.5 7849.1 6180.1 4724.7
3429.1 2323.7 1497.1 920.8 492.2 204.1 0
8297.4 8786.1 9292.4 9770.9 10156.2 10410.9 10573.9 10672 10762.4 10884.4
11078.6 11355.6 11706.8 12099.1 12596.4 13201.3 14003.7 15034 16360.8 17817.5
19292.3 20530.2 20974.4 20504.1 19126.7 16973.1 14565 12026.5 9579 7304
5192.4 3364.8 2033 1155.1 569.3 226.1 0
8297.4 8854.6 9443.6 10020.2 10471.7 10757.3 10935.3 11038.5 11143.6 11273.8
11459.7 11719.5 12058 12446.7 12929.8 13626.1 14622.7 15927.5 17565.9 19513.9
21849.6 24303.2 26478.5 28020.1 28405.4 26783.2 24487.9 21756.3 18775.8 15544.7
11840.8 8287.5 5339.5 3090.4 1390.1 455.3 0
8297.4 8923.1 9594.9 10269.9 10787.3 11104.1 11296.7 11405 11524.4 11662.9
11841.2 12083.1 12409.5 12794.8 13262.8 14050.8 15241.6 16820.9 18771.1 21210
24406.7 28076.2 31982.9 35536.2 37683.8 36593.3 34410.7 31486.2 27972.7 23785.8
18489.3 13210.3 8646.1 5025.9 2211.3 684.6 0
